88185A-000 | OCFPS1U-DMQ1204L2-2T-U23
- Available in:
- North America
OCFPS Fiber Optic DWDM Panel, mux, 40 channels, 1561.42 nm starting wavelength, 100 GHz channel spacing, upgrade port, LC/APC, 1U, 19 in, gray
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | DWDM patch panel |
Product Series | OCFPS |
General Specifications
Device Type | Patch panel |
Functionality | Multiplexing |
Technology Type | Thin film filter (TFF) |
Circuits, quantity | 1 |
Distribution Type | 40-channel DWDM |
Interface, front | LC/APC |
Multiplexers, quantity | 1 |
Port Type, optional | Test port (2) | Upgrade port |
Dimensions
Height | 43.5 mm | 1.713 in |
Width | 440 mm | 17.323 in |
Depth | 210 mm | 8.268 in |
Optical Specifications
Channel Spacing | 100 GHz |
Starting Wavelength | 1561.42 nm |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | DWDM patch panel |
Product Series | OCFPS |
General Specifications
Device Type | Patch panel |
Functionality | Multiplexing |
Technology Type | Thin film filter (TFF) |
Circuits, quantity | 1 |
Distribution Type | 40-channel DWDM |
Interface, front | LC/APC |
Multiplexers, quantity | 1 |
Port Type, optional | Test port (2) | Upgrade port |
Dimensions
Height | 43.5 mm | 1.713 in |
Width | 440 mm | 17.323 in |
Depth | 210 mm | 8.268 in |
Optical Specifications
Channel Spacing | 100 GHz |
Starting Wavelength | 1561.42 nm |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse