892676-000 | OCC1D-X-610-NNNQF
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
OCC1D DWDM, 1 channel, double demux, 1528.77 nm starting wavelength, 0.250 mm cable, light duty housing, field installable
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | DWDM component |
Product Series | OCC1D |
General Specifications
Device Type | Component, rectangular |
Functionality | Demultiplexing |
Technology Type | Thin film filter (TFF) |
Application | For use in FOSC closures |
Circuits, quantity | 2 |
Distribution Type | 1-channel DWDM |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Multiplexers, quantity | 2 |
Dimensions
Pigtail Length, Input | 2.5 m | 8.202 ft |
Pigtail Length, Output | 2.5 m | 8.202 ft |
Pigtail Diameter | 0.25 mm | 0.01 in |
Optical Specifications
Starting Wavelength | 1528.77 nm |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | DWDM component |
Product Series | OCC1D |
General Specifications
Device Type | Component, rectangular |
Functionality | Demultiplexing |
Technology Type | Thin film filter (TFF) |
Application | For use in FOSC closures |
Circuits, quantity | 2 |
Distribution Type | 1-channel DWDM |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Multiplexers, quantity | 2 |
Dimensions
Pigtail Length, Input | 2.5 m | 8.202 ft |
Pigtail Length, Output | 2.5 m | 8.202 ft |
Pigtail Diameter | 0.25 mm | 0.01 in |
Optical Specifications
Starting Wavelength | 1528.77 nm |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse