EH8723-000 | OCM1-CMB311L2
- Available in:
- North America
OCM1 LGX Fiber Optic Module, CWDM, Mux, LC/APC, 8 channels, upgrade port, starting wavelength 1310 nm
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Series | LGX | OCM1 |
General Specifications
Device Type | Standard VAM |
Functionality | Multiplexing |
Technology Type | Thin film filter (TFF) |
Application | For use with LGX panels |
Circuits, quantity | 1 |
Distribution Type | 8-channel CWDM |
Interface, front | LC/APC |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Multiplexers, quantity | 1 |
Port Type, optional | Upgrade port |
Dimensions
Height | 129.54 mm | 5.1 in |
Width | 27.94 mm | 1.1 in |
Depth | 127 mm | 5 in |
Optical Specifications
Channel Spacing | 20 nm |
Starting Wavelength | 1310 nm |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Series | LGX | OCM1 |
General Specifications
Device Type | Standard VAM |
Functionality | Multiplexing |
Technology Type | Thin film filter (TFF) |
Application | For use with LGX panels |
Circuits, quantity | 1 |
Distribution Type | 8-channel CWDM |
Interface, front | LC/APC |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Multiplexers, quantity | 1 |
Port Type, optional | Upgrade port |
Dimensions
Height | 129.54 mm | 5.1 in |
Width | 27.94 mm | 1.1 in |
Depth | 127 mm | 5 in |
Optical Specifications
Channel Spacing | 20 nm |
Starting Wavelength | 1310 nm |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse