XP-SPTJJ210400
Base Product: XPND-SPLITTER-MODULES
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
XPND module, 1x4 symmetrical split ratio, 2 splitters, SC/APC connectors
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
With high and low count splitter modules, the CommScope XPND portfolio enables a variety of FTTH designs. Low count splitters (1x2 to 1x8) can be used in a distributed split architecture, where the next stage splitter is implemented in an outside plant cabinet or remote terminal. Higher-count splitters (1x16 to 1x64) use pigtails, and can be used in a centralized split (“home run”) architecture, where point-to-point fiber connections connect each home passed to a port on the splitter. CommScope XPND panels easily install next to an OLT, enabling more flexible and efficient FTTH deployment options.
XPND configurations are released with SC/APC, LC/APC connectors. CommScope’s portfolio of XPND splitters meets OSP operating temperature and environment requirements of -40°C to +70°C.
XPND splitter modules are tested to IEC 61300-2-22, 61300-2-21, 61300-2-19, 61300-2-45, 61300-2-26, 61300-2-4, 61300-2-44, 61300-2-9, 61300-2-1, 61300-2-42, and 61300-2-5.
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Brand | XPND™ |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Access | Front |
| Application | For use in XPND™ panels |
| Circuits, quantity | 2 |
| Distribution Type | 1 x 4 splitter |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Split Ratio | Symmetrical |
| Splitter, quantity | 2 |
Dimensions
| Height | 19 mm | 0.748 in |
| Width | 202.5 mm | 7.972 in |
| Length | 207 mm | 8.15 in |
Optical Specifications
| Directivity, minimum | 55 dB |
| Polarization Dependent Loss, maximum | 0.2 dB |
| Uniformity, maximum | 1 dB |
| Wavelength Range | 1260–1650 nm |
| Insertion Loss, Splitter, maximum | 7.7 dB |
| Return Loss, Splitter, minimum | 50 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Brand | XPND™ |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Access | Front |
| Application | For use in XPND™ panels |
| Circuits, quantity | 2 |
| Distribution Type | 1 x 4 splitter |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Split Ratio | Symmetrical |
| Splitter, quantity | 2 |
Dimensions
| Height | 19 mm | 0.748 in |
| Width | 202.5 mm | 7.972 in |
| Length | 207 mm | 8.15 in |
Optical Specifications
| Directivity, minimum | 55 dB |
| Polarization Dependent Loss, maximum | 0.2 dB |
| Uniformity, maximum | 1 dB |
| Wavelength Range | 1260–1650 nm |
| Insertion Loss, Splitter, maximum | 7.7 dB |
| Return Loss, Splitter, minimum | 50 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
CommScope XPND™ Splitter Module installation guide
CommScope XPND™ Splitter Module installation guide
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
CommScope XPND™ Splitter Module installation guide
CommScope XPND™ Splitter Module installation guide
Visio Stencil
Warranty
Other Ways to Browse
