Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Singlemode Splitter Module, 1 x 32, SC/UPC, symmetrical split ratio, 126" Pigtail
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Brand | OMX600® |
| Product Series | OMX |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Device Type | Standard VAM |
| Functionality | Splitting |
| Application | For use with OMX frames |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 32 splitter |
| Interface, front | SC/UPC |
| Interface, Input | SC/UPC |
| Interface, Output | SC/UPC |
| Interface, rear | SC/UPC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Module Color | Putty white |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Brand | OMX600® |
| Product Series | OMX |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Device Type | Standard VAM |
| Functionality | Splitting |
| Application | For use with OMX frames |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 32 splitter |
| Interface, front | SC/UPC |
| Interface, Input | SC/UPC |
| Interface, Output | SC/UPC |
| Interface, rear | SC/UPC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Module Color | Putty white |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |