FIBRBOX mounting kit consisting of mounting bracket and hardware. Build America Buy America (BABA) compliant.
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Bracket kit |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Color | Metallic Silver |
| Location of Manufacturing | Claremont, North Carolina |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Product classification
| Regional Availability | North America |
| Product Type | Bracket kit |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Color | Metallic Silver |
| Location of Manufacturing | Claremont, North Carolina |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
