Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760252079 | HCA-ACC-FULLSIZE-CVTR
Base Product: HCA-ACC
- Available in:
- Asia
- Australia/New Zealand
- China
- EMEA
- Europe
- Latin America
- Middle East/Africa
- North America
Prodigy Full Size Converter
Features and Benefits
- Prodigy converters simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | Europe | Latin America | Middle East/Africa | North America |
| Product Type | Fiber converter |
| Product Brand | PRODIGY™ |
| Product Series | HCA |
General Specifications
| Color, boot A | Black |
| Color, connector A | Black |
| Interface, Connector A | Prodigy |
| Interface, Connector B | Hardened full-size SC/APC |
Mechanical Specifications
| Dust Cap Pulling Force, minimum | 445 N | 100.04 lbf |
Optical Specifications
| Insertion Loss, maximum | 0.4 dB |
| Insertion Loss, typical | 0.15 dB |
| Return Loss, minimum | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Outdoor |
| Qualification Standards | IEC 60793 | IEC 60794 |
Packaging and Weights
| Packaging quantity | 25 |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | Europe | Latin America | Middle East/Africa | North America |
| Product Type | Fiber converter |
| Product Brand | PRODIGY™ |
| Product Series | HCA |
General Specifications
| Color, boot A | Black |
| Color, connector A | Black |
| Interface, Connector A | Prodigy |
| Interface, Connector B | Hardened full-size SC/APC |
Mechanical Specifications
| Dust Cap Pulling Force, minimum | 445 N | 100.04 lbf |
Optical Specifications
| Insertion Loss, maximum | 0.4 dB |
| Insertion Loss, typical | 0.15 dB |
| Return Loss, minimum | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Outdoor |
| Qualification Standards | IEC 60793 | IEC 60794 |
Packaging and Weights
| Packaging quantity | 25 |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
