760255889 | HCA-ACC-3mm SC/APC Test Lead 10FT, 2x Cvtr
Base Product: HCA-ACC
- Available in:
- North America
HCA-ACC-3mm SC/APC Test Lead 10FT, Full size and DLX converter included
Features and Benefits
- Prodigy converters simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber test patch cord |
Product Brand | PRODIGY™ |
Product Series | HCA |
General Specifications
Color, boot A | Black |
Color, connector A | Black |
Color, connector B | Green |
Interface, Connector A | Prodigy |
Interface, Connector B | SC/APC |
Jacket Color | Yellow |
Dimensions
Cable Assembly Length | 3.048 m | 10 ft |
Mechanical Specifications
Dust Cap Pulling Force, minimum | 445 N | 100.040 lbf |
Optical Specifications
Insertion Loss, maximum | 0.3 dB |
Insertion Loss, typical | 0.15 dB |
Return Loss, minimum | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Indoor/Outdoor |
Qualification Standards | IEC 60793 | IEC 60794 |
Product Classification
Regional Availability | North America |
Product Type | Fiber test patch cord |
Product Brand | PRODIGY™ |
Product Series | HCA |
General Specifications
Color, boot A | Black |
Color, connector A | Black |
Color, connector B | Green |
Interface, Connector A | Prodigy |
Interface, Connector B | SC/APC |
Jacket Color | Yellow |
Dimensions
Cable Assembly Length | 3.048 m | 10 ft |
Mechanical Specifications
Dust Cap Pulling Force, minimum | 445 N | 100.040 lbf |
Optical Specifications
Insertion Loss, maximum | 0.3 dB |
Insertion Loss, typical | 0.15 dB |
Return Loss, minimum | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Indoor/Outdoor |
Qualification Standards | IEC 60793 | IEC 60794 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse