Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
DLX-SCA-CONV-25
Base Product: DLX-CONV
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
DLX to SC/APC Converter
Features and Benefits
- Hardened drop cables simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber converter |
| Product Brand | DLX® |
| Product Series | FHD |
General Specifications
| Interface, Connector A | Hardened mini-size DLX |
| Interface, Connector B | SC/APC |
Optical Specifications
| Insertion Loss, maximum | 0.5 dB |
| Return Loss, minimum | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Qualification Standards | Telcordia GR-326-CORE |
Packaging and Weights
| Packaging quantity | 25 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber converter |
| Product Brand | DLX® |
| Product Series | FHD |
General Specifications
| Interface, Connector A | Hardened mini-size DLX |
| Interface, Connector B | SC/APC |
Optical Specifications
| Insertion Loss, maximum | 0.5 dB |
| Return Loss, minimum | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Qualification Standards | Telcordia GR-326-CORE |
Packaging and Weights
| Packaging quantity | 25 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
