STT, NOVUX™ Specialty Tap Terminal, 1 Drop port, 70/30, Stubless with Full-size Adapters
Features and Benefits
                                - NOVUX™ Hardened Multi-fiber Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Hardened connectors are factory-integrated and environmentally sealed for use in optical drop cable deployments
- NOVUX™ STT terminals are available with 1 drop port for connection to a splitter terminal and 1 forward port
- Stubless terminal with hardened Input port
- NOVUX™ smaller terminal size allowing for installation in constrained spaces
- NOVUX™ terminals are available in Black (RAL# 9005) or Gray (RAL# 7035)
- CommScope Product ID plate with QR code link to product documents and C-Track
- Plug and play adapter ports ensure rapid cable installment in the outside plant access section of the network
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | EMEA | Latin America | North America | 
| Product Type | Access terminal, with tap | 
| Product Brand | NOVUX™ | 
| Product Series | STT | 
| Minimum Order Quantity | 1 | 
General Specifications
| Cable Type | No cable (stubless) | 
| Distribution Type | 1-port tap | 
| Drop Port Type | Hardened full-size SC/APC | 
| Drop Port, quantity | 1 | 
| Enclosure Color | Black (RAL 9005) | 
| Multi-fiber Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned | 
| Input Tap, quantity | 1 | 
| Mounting | Handhole | Pedestal | Pole | Strand | 
| Port Type | Hardened full-size SC/APC | 
| Split Ratio | 70/30 | 
| Splitter, quantity | 1 | 
| Stub Type | No stub | 
| Tap Ports, quantity | 1 | 
| Thru Tap, quantity | 1 | 
Dimensions
| Height | 244 mm | 9.606 in | 
| Width | 99 mm | 3.898 in | 
| Length | 64 mm | 2.52 in | 
| Cable Length, stub | 0 ft (0 m) | 
Dimension Drawing
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Hardened plastic | 
Optical Specifications
| Operating Wavelength Range | 1260 – 1635 nm | 
| Tap Drop Loss, maximum | 6.4 dB | 
| Tap Thru Loss, maximum | 2.4 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | 
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Box | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America | 
| Product Type | Access terminal, with tap | 
| Product Brand | NOVUX™ | 
| Product Series | STT | 
| Minimum Order Quantity | 1 | 
General Specifications
| Cable Type | No cable (stubless) | 
| Distribution Type | 1-port tap | 
| Drop Port Type | Hardened full-size SC/APC | 
| Drop Port, quantity | 1 | 
| Enclosure Color | Black (RAL 9005) | 
| Multi-fiber Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned | 
| Input Tap, quantity | 1 | 
| Mounting | Handhole | Pedestal | Pole | Strand | 
| Port Type | Hardened full-size SC/APC | 
| Split Ratio | 70/30 | 
| Splitter, quantity | 1 | 
| Stub Type | No stub | 
| Tap Ports, quantity | 1 | 
| Thru Tap, quantity | 1 | 
Dimensions
| Height | 244 mm | 9.606 in | 
| Width | 99 mm | 3.898 in | 
| Length | 64 mm | 2.52 in | 
| Cable Length, stub | 0 ft (0 m) | 
Dimension Drawing
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Hardened plastic | 
Optical Specifications
| Operating Wavelength Range | 1260 – 1635 nm | 
| Tap Drop Loss, maximum | 6.4 dB | 
| Tap Thru Loss, maximum | 2.4 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | 
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Box | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Product Specification
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem
     
                    NOVUX Hardened Terminals, a modular FTTX ecosystem
                Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem
     
                    NOVUX Hardened Terminals, a modular FTTX ecosystem
                Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                     
                             
                            