HSC1
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
NOVUX™ Hardened Terminal, Prodigy Fiber (HSC1 series), factory-sealed
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
NOVUX hardened terminals are designed to adapt to your application—sharing connection capabilities, a unique product information system, a mounting platform, and customer configurability. While NOVUX hardened terminals are helping build your network, they’re building your long-term profitability, because one terminal works for all your applications in all your deployments.
The built-in mounting tabs and mounting strap features easy, direct mounting onto a strand, flat surface, pole, pedestal, or within a hand hole. Alternatively, to ease installation and maintenance, CommScope’s universal mounting bracket can be used in all mounting applications. With one common platform, installation across the series is easy and efficient and is backed by consistent documentation and training. Each NOVUX hardened terminal comes witha QR code that allows field installers to access CommScope’s cTrak® app. With one click, cTrak provides a wealth of product information,specifications, installation instructions,videos, schematics, and test results.NOVUX hardened terminals offer an optional customer-configurable ID plate, for ease of network recordkeeping,and clarity for multiple operators that share locations.
The built-in mounting tabs and mounting strap features easy, direct mounting onto a strand, flat surface, pole, pedestal, or within a hand hole. Alternatively, to ease installation and maintenance, CommScope’s universal mounting bracket can be used in all mounting applications. With one common platform, installation across the series is easy and efficient and is backed by consistent documentation and training. Each NOVUX hardened terminal comes witha QR code that allows field installers to access CommScope’s cTrak® app. With one click, cTrak provides a wealth of product information,specifications, installation instructions,videos, schematics, and test results.NOVUX hardened terminals offer an optional customer-configurable ID plate, for ease of network recordkeeping,and clarity for multiple operators that share locations.
- NOVUX™ Hardened Multi-fiber Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Hardened connectors are factory-integrated and environmentally sealed for use in optical drop cable deployments
- Plug and play adapter ports ensure rapid cable installment in the outside plant access section of the network
- NOVUX™ smaller terminal size for aesthetics and allowing installation in constrained spaces
- NOVUX™ terminals are available in Black (RAL# 9005) or Gray (RAL# 7035)
- CommScope Product ID plate with QR code link to product documents and C-Track
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Access terminal, with splitter/tap | Access terminal, without splitter/tap |
Product Brand | NOVUX™ |
Product Series | HSC1 |
General Specifications
Distribution Type | 4 ports | 8 ports |
Port Type | Hardened Prodigy SC/APC |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Access terminal, with splitter/tap | Access terminal, without splitter/tap |
Product Brand | NOVUX™ |
Product Series | HSC1 |
General Specifications
Distribution Type | 4 ports | 8 ports |
Port Type | Hardened Prodigy SC/APC |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Brochure
Installation Instruction
Ordering Guide
Product Specification
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem

NOVUX Hardened Terminals, a modular FTTX ecosystem
Warranty
Brochure
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem

NOVUX Hardened Terminals, a modular FTTX ecosystem
Warranty
Other Ways to Browse