HST, NOVUX™ Prodigy™ Hardened Standard Terminal, 2-port Planar 1:2 Splitter, Dielectric flat loose tube cable, 30 ft/9 m, Universal mounting bracket
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | EMEA | Latin America | North America | 
| Product Type | Access terminal, with splitter/tap | 
| Product Brand | NOVUX™ | 
| Product Series | HST | 
| Minimum Order Quantity | 1 | 
General Specifications
| Cable Type | Dielectric - Flat - Loose Tube | 
| Cable, quantity | 1 | 
| Distribution Type | 1 x 2 splitter | 
| Drop Port Type | Hardened Prodigy SC/APC | 
| Drop Port, quantity | 2 | 
| Enclosure Color | Black (RAL 9005) | 
| Mounting | Handhole | Pedestal | Pole | Strand | 
| Port Type | Hardened Prodigy SC/APC | 
| Port, quantity | 2 | 
| Splitter, quantity | 1 | 
| Stub Type | Stub tail | 
Dimensions
| Height | 80 mm | 3.15 in | 
| Width | 79 mm | 3.11 in | 
| Length | 161 mm | 6.339 in | 
| Cable Length, stub | 30 ft (9 m) | 
| Cable Outer Diameter | 4.3 x 8.0 mm (0.17 x 0.31 in) | 
Dimension Drawing
| Click on image to enlarge. | 
Port Configuration
| Click on image to enlarge. | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Hardened plastic | 
Optical Specifications
| Fiber Type | G.657.A1/A2 | 
| Operating Wavelength Range | 1260 – 1635 nm | 
| Attenuation Single Ports, maximum | 4.1 dB | 
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm | 
| Attenuation Splitter, maximum | 3.7 dB | 
| Attenuation Terminal Connectors, maximum | 0.4 dB | 
| Return Loss, Single Ports, minimum | 55 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | 
| Qualification Standards | IEC 61753-1, category G | IEC 61753-111-08 (this represents an IEC 60529 IP68 intrusion protection level) | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Included | Universal mounting bracket | 
| Packaging quantity | 1 | 
| Packaging Type | Box | Coiled | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America | 
| Product Type | Access terminal, with splitter/tap | 
| Product Brand | NOVUX™ | 
| Product Series | HST | 
| Minimum Order Quantity | 1 | 
General Specifications
| Cable Type | Dielectric - Flat - Loose Tube | 
| Cable, quantity | 1 | 
| Distribution Type | 1 x 2 splitter | 
| Drop Port Type | Hardened Prodigy SC/APC | 
| Drop Port, quantity | 2 | 
| Enclosure Color | Black (RAL 9005) | 
| Mounting | Handhole | Pedestal | Pole | Strand | 
| Port Type | Hardened Prodigy SC/APC | 
| Port, quantity | 2 | 
| Splitter, quantity | 1 | 
| Stub Type | Stub tail | 
Dimensions
| Height | 80 mm | 3.15 in | 
| Width | 79 mm | 3.11 in | 
| Length | 161 mm | 6.339 in | 
| Cable Length, stub | 30 ft (9 m) | 
| Cable Outer Diameter | 4.3 x 8.0 mm (0.17 x 0.31 in) | 
Dimension Drawing
| Click on image to enlarge. | 
Port Configuration
| Click on image to enlarge. | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Hardened plastic | 
Optical Specifications
| Fiber Type | G.657.A1/A2 | 
| Operating Wavelength Range | 1260 – 1635 nm | 
| Attenuation Single Ports, maximum | 4.1 dB | 
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm | 
| Attenuation Splitter, maximum | 3.7 dB | 
| Attenuation Terminal Connectors, maximum | 0.4 dB | 
| Return Loss, Single Ports, minimum | 55 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | 
| Qualification Standards | IEC 61753-1, category G | IEC 61753-111-08 (this represents an IEC 60529 IP68 intrusion protection level) | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Included | Universal mounting bracket | 
| Packaging quantity | 1 | 
| Packaging Type | Box | Coiled | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Product Specification
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem
     
                    NOVUX Hardened Terminals, a modular FTTX ecosystem
                Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem
     
                    NOVUX Hardened Terminals, a modular FTTX ecosystem
                Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                     
                                                                                     
                                                                                     
                             
                            