Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: HCA-ACC
Prodigy Bayonet Converter
Regional Availability | Asia | Australia/New Zealand | China | EMEA | Europe | Latin America | Middle East/Africa | North America |
Product Type | Fiber converter |
Product Brand | PRODIGY™ |
Product Series | HCA |
Color, boot A | Black |
Color, connector A | Black |
Interface, Connector A | Prodigy |
Interface, Connector B | Bayonet |
Dust Cap Pulling Force, minimum | 300 N | 67.443 lbf |
Insertion Loss, maximum | 0.4 dB |
Insertion Loss, typical | 0.15 dB |
Return Loss, minimum | 65 dB |
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Outdoor |
Qualification Standards | IEC 60793 | IEC 60794 |
Packaging quantity | 25 |
Regional Availability | Asia | Australia/New Zealand | China | EMEA | Europe | Latin America | Middle East/Africa | North America |
Product Type | Fiber converter |
Product Brand | PRODIGY™ |
Product Series | HCA |
Color, boot A | Black |
Color, connector A | Black |
Interface, Connector A | Prodigy |
Interface, Connector B | Bayonet |
Dust Cap Pulling Force, minimum | 300 N | 67.443 lbf |
Insertion Loss, maximum | 0.4 dB |
Insertion Loss, typical | 0.15 dB |
Return Loss, minimum | 65 dB |
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Outdoor |
Qualification Standards | IEC 60793 | IEC 60794 |
Packaging quantity | 25 |