FDC-W8
Base Product
FDC-W8 Fiber Optic Splice/Patch Terminal
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
FDC-W8 FAT closure is a butt type gel sealed fiber optic splicing and patching closure designed for the Fiber Access Point in the FTTx
network. The closure can be deployed on walls, poles and in hand holes. FDC-W8 FAT has 4 main cable ports and 8 drop cable ports. Loop
storage of 6m loose tubes allows 2 main cables loop through at the same time. The closure accommodates up to 24 fusion splices (or 8 mechanicalsplices), two PLC splitters and 8 SC adapters. Sealing is achieved via built-in gel technology, resulting in extremely convenient re-entry and re-sealing.
Port capacities of the FDC-AT closures:
Key features of the FDC-W8 closures:
network. The closure can be deployed on walls, poles and in hand holes. FDC-W8 FAT has 4 main cable ports and 8 drop cable ports. Loop
storage of 6m loose tubes allows 2 main cables loop through at the same time. The closure accommodates up to 24 fusion splices (or 8 mechanicalsplices), two PLC splitters and 8 SC adapters. Sealing is achieved via built-in gel technology, resulting in extremely convenient re-entry and re-sealing.
Port capacities of the FDC-AT closures:
- Splicing capacity: 24 fusion splices
- Patching capacity: 8 SC adapters
- Splitter capacity: 2 PLC splitters (1x2 or 2x4) or 1 PLC splitter (1x8 or 2x8)
Key features of the FDC-W8 closures:
- Gel-sealing, easy to open and re-enter, no tool or re-entry kit required
- Seals up to 50cm under water with round drop cable (3mm)
- IP55 for fig. 8 (2x3 mm) drop cable pole or wall mounted application
- Bending radius: 25 mm
- Compact design (266x237x76.5 mm)
- Butt configuration
- 4 main cable ports (8-14 mm)
- 8 drop cable ports (3mm or 2x3 mm fig. 8)
- Options for both mechanical splices and heat shrinkable splices (SMOUV)
- Housing up to 2 splitters, 8 SC adapters, 24 fusion splices or 12 mechanical splices
- Loop storage capacity: 6m of 2mm OD loose tube
- Suitable for Field Installable Connectors
Specifications
Product classification
Product Type | Access terminal, non-hardened |
Product Series | FDC |
General Specifications
Cable Ports Quantity, total | 4 round ports + 8 round ports |
Cable Sealing Type | Compressed rubber |
Enclosure Color | Black |
Port, quantity | 8 |
Splice Tray Type Included | 24-way, heat shrink |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | Rugged polymer |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Product Type | Access terminal, non-hardened |
Product Series | FDC |
General Specifications
Cable Ports Quantity, total | 4 round ports + 8 round ports |
Cable Sealing Type | Compressed rubber |
Enclosure Color | Black |
Port, quantity | 8 |
Splice Tray Type Included | 24-way, heat shrink |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | Rugged polymer |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse