Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
260103821 | OTE-02MH-12-EXTG03-U23
Base Product: OTE
- Available in:
- Asia
- EMEA
- Latin America
- North America
Mini-OTE 300-Series, Optical Terminal Enclosure, 2-port full-size connector, integrated 1x2 splitter, black, w/ grounding, external mounting. Splitter outputs connected to terminal housing ports, maximum 26 splices, Build America Buy America (BABA)
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
- Optical Terminal Enclosures incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Accommodates CommScope’s field installable splitters and compact CWDMs
- Plug and play adapter ports ensure rapid cable installment in the outside plant access section of the network
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Access terminal, with splitter |
| Product Series | Mini-OTE 300 |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Application | For central core tube ribbon shielded/unshielded fiber cable | For flat drop with/without trace wire fiber cable | For loose buffer tube standard (72 F) and micro (144 F) fiber cable | For round armored up to 0.50 in/12.7 mm diameter fiber cable |
| Cable Type | No cable (stubless) |
| Cable, quantity | 0 |
| Distribution Type | 1 x 2 splitter |
| Enclosure Color | Black |
| Location of Manufacturing | Maple Grove, Minnesota |
| Mounting | Handhole | Pedestal | Pole | Strand |
| Port Type | Hardened full-size SC/APC |
| Port, quantity | 2 |
| Splitter, quantity | 0 |
| Stub Type | No stub |
Dimensions
| Height | 342.9 mm | 13.5 in |
| Width | 182.88 mm | 7.2 in |
| Depth | 121.92 mm | 4.8 in |
| Cable Length, stub | 0 ft (0 m) |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Engineered plastic |
Optical Specifications
| Operating Wavelength Range | 1260 – 1635 nm |
| Attenuation Terminal Connectors, maximum | 0.4 dB |
| Directivity, minimum | 60 dB |
| Insertion Loss, Splitter, maximum | 3.7 dB |
| Insertion Loss, Splitter, typical | 3.36 dB |
| Insertion Loss, Terminal Connector, typical | 0.16 dB |
| Return Loss, Connector, minimum | 65 dB |
| Return Loss, Single Ports, minimum | 55 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Above ground | Below ground | Buried |
| Qualification Standard Note | See test report CTR-1016 for details and exceptions |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | Telcordia GR-771-CORE, Issue 2 |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Enclosure (1) | Gel-sealed input ports for butt applications (4) | Gel-sealed input ports for inline applications (1) | Integrated slack storage tray (1) | Integrated splice tray (2) | Pedestal mounting hardware (1) |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, without cable | 2.72 kg | 5.997 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Access terminal, with splitter |
| Product Series | Mini-OTE 300 |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Application | For central core tube ribbon shielded/unshielded fiber cable | For flat drop with/without trace wire fiber cable | For loose buffer tube standard (72 F) and micro (144 F) fiber cable | For round armored up to 0.50 in/12.7 mm diameter fiber cable |
| Cable Type | No cable (stubless) |
| Cable, quantity | 0 |
| Distribution Type | 1 x 2 splitter |
| Enclosure Color | Black |
| Location of Manufacturing | Maple Grove, Minnesota |
| Mounting | Handhole | Pedestal | Pole | Strand |
| Port Type | Hardened full-size SC/APC |
| Port, quantity | 2 |
| Splitter, quantity | 0 |
| Stub Type | No stub |
Dimensions
| Height | 342.9 mm | 13.5 in |
| Width | 182.88 mm | 7.2 in |
| Depth | 121.92 mm | 4.8 in |
| Cable Length, stub | 0 ft (0 m) |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Engineered plastic |
Optical Specifications
| Operating Wavelength Range | 1260 – 1635 nm |
| Attenuation Terminal Connectors, maximum | 0.4 dB |
| Directivity, minimum | 60 dB |
| Insertion Loss, Splitter, maximum | 3.7 dB |
| Insertion Loss, Splitter, typical | 3.36 dB |
| Insertion Loss, Terminal Connector, typical | 0.16 dB |
| Return Loss, Connector, minimum | 65 dB |
| Return Loss, Single Ports, minimum | 55 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Above ground | Below ground | Buried |
| Qualification Standard Note | See test report CTR-1016 for details and exceptions |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | Telcordia GR-771-CORE, Issue 2 |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Enclosure (1) | Gel-sealed input ports for butt applications (4) | Gel-sealed input ports for inline applications (1) | Integrated slack storage tray (1) | Integrated splice tray (2) | Pedestal mounting hardware (1) |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, without cable | 2.72 kg | 5.997 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Installation Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
