FST-T2 Flexible Service Terminal, 12f, 6 Port x 2 Fiber, 6 HMFOC Adapters (Jack/male/pinned), 2 fibers per adapter at drop side, Stub at feeder side, black, 50 ft/15 m
Features and Benefits
- Flexible Service Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
- Flexible structure allowing installation in constrained spaces
- Output adapter ports have 2 Fibers per port; input 12 Fiber cable stub 50 foot length
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Access terminal, with multi-fiber port |
| Product Series | FST-T2 |
| Minimum Order Quantity | 1 |
General Specifications
| Cable Type | Dielectric - Loose Tube |
| Cable, quantity | 7 |
| Distribution Type | 6 ports |
| Drop Port Type | Hardened multi-fiber (HMFOC) adapter |
| Enclosure Color | Black |
| Mounting | Handhole | Pedestal |
| Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
| Port, quantity | 6 |
| Splitter, quantity | 0 |
| Stub Type | Stub tail |
Dimensions
| Height | 112.5 mm | 4.429 in |
| Width | 53 mm | 2.087 in |
| Depth | 31 mm | 1.22 in |
| Cable Length, stub | 50 ft (15 m) |
| Cable Outer Diameter | 4.1 x 7.6 mm (0.16 x 0.30 in) |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Engineered plastic |
Optical Specifications
| Fiber Type | G.657.A1/A2 |
| Operating Wavelength Range | 1310 – 1550 nm |
| Attenuation Single Ports, maximum | 0.65 dB |
| Return Loss, Connector, minimum | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Above ground | Below ground | Buried |
| Qualification Standards | IEC 61300, 1 m waterhead | Telcordia GR-3120-CORE | Telcordia GR-3152-CORE |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, without cable | 0.23 kg | 0.507 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Access terminal, with multi-fiber port |
| Product Series | FST-T2 |
| Minimum Order Quantity | 1 |
General Specifications
| Cable Type | Dielectric - Loose Tube |
| Cable, quantity | 7 |
| Distribution Type | 6 ports |
| Drop Port Type | Hardened multi-fiber (HMFOC) adapter |
| Enclosure Color | Black |
| Mounting | Handhole | Pedestal |
| Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
| Port, quantity | 6 |
| Splitter, quantity | 0 |
| Stub Type | Stub tail |
Dimensions
| Height | 112.5 mm | 4.429 in |
| Width | 53 mm | 2.087 in |
| Depth | 31 mm | 1.22 in |
| Cable Length, stub | 50 ft (15 m) |
| Cable Outer Diameter | 4.1 x 7.6 mm (0.16 x 0.30 in) |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Engineered plastic |
Optical Specifications
| Fiber Type | G.657.A1/A2 |
| Operating Wavelength Range | 1310 – 1550 nm |
| Attenuation Single Ports, maximum | 0.65 dB |
| Return Loss, Connector, minimum | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Above ground | Below ground | Buried |
| Qualification Standards | IEC 61300, 1 m waterhead | Telcordia GR-3120-CORE | Telcordia GR-3152-CORE |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, without cable | 0.23 kg | 0.507 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
