OTE2
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
OTE2 Series, Optical Terminal Enclosure, factory-sealed
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
CommScope’s family of optical termination enclosures (OTE) was specifically designed to streamline and speed the deployment of fiber while delivering long-lasting reliability and peace of mind. Composed of four OTE series, this portfolio was designed with an almost limitless choice for sizes, styles and configurations to accommodate nearly every unique deployment need.
These robust enclosures feature pre-connectorized hardened adapter ports and are fully compatible withfull size and miniaturized DLX® systems. They provide plug-and-play simplicity for deploying and managing fiber optic connections. They also offer a unique solution for splicing, termination and pass-through cable requirements in FTTx architectures to facilitate deployment.
By making our mini-OTEs re-enterable and waterproof, installers can use them with confidence in underground handholes, where flooding typically occurs. With the OTE portfolio, reliability is inherentin our design and not an afterthought.
We offer 3 main OTE families:
The OTE2 is ideal as an aerial wall-mount solution for splicing, termination, splitting and pass-through cable requirements in FTTP architectures. Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.
The Mini-OTE 200 is excellent for pole mount with internal system for cable fixation. It offers splitting and pass-through applications. Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.
The Mini-OTE 300offers a versatile configuration optimal for strand and handhole installation.It offers splitting, CCWDM, taps and pass-through applications. Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.
These robust enclosures feature pre-connectorized hardened adapter ports and are fully compatible withfull size and miniaturized DLX® systems. They provide plug-and-play simplicity for deploying and managing fiber optic connections. They also offer a unique solution for splicing, termination and pass-through cable requirements in FTTx architectures to facilitate deployment.
By making our mini-OTEs re-enterable and waterproof, installers can use them with confidence in underground handholes, where flooding typically occurs. With the OTE portfolio, reliability is inherentin our design and not an afterthought.
We offer 3 main OTE families:
The OTE2 is ideal as an aerial wall-mount solution for splicing, termination, splitting and pass-through cable requirements in FTTP architectures. Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.
The Mini-OTE 200 is excellent for pole mount with internal system for cable fixation. It offers splitting and pass-through applications. Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.
The Mini-OTE 300offers a versatile configuration optimal for strand and handhole installation.It offers splitting, CCWDM, taps and pass-through applications. Featuring pre-connectorized adapter ports, the OTE2 expedites the fiber deployment process for new subscriber activation and service.
- Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
- Plug and play adapter ports ensure rapid cable installment in the outside plant access section of the network
- Optical Terminal Enclosures incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Product Type | Access terminal, with splitter/tap | Access terminal, without splitter/tap |
Product Series | OTE |
Port Configuration
Click on image to enlarge. |
Environmental Specifications
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground | Buried |
UV Resistance | UV stabilized |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Product Type | Access terminal, with splitter/tap | Access terminal, without splitter/tap |
Product Series | OTE |
Environmental Specifications
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground | Buried |
UV Resistance | UV stabilized |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse