FDH3000-CROSS-CONNECT
Base Product
- Available in:
- Latin America
- North America
FDH 3000, Cross-Connect Hub
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
This adapted FDH 3000 facilitates cross-connect capabilities for a rapid service connections, testing, and reconfiguration. This simplifies network installations and improved installation efficiencies in the field.
Features and Benefits
Features and Benefits
- Serves as a demarcation point in the field for rapid service adjustments and testing
- Allow the provider to not directly feed the customer
- Capable of distributing non PON services
- Rapidly connect anything to anything at any time
- Point to point and splitter configurations are not required
- Technician friendly supporting both low and high-density applications, network architectures, and installation environments
- Splitter capable conversion kits are available upon request
- Capable of utilizing all standard FDH3000 accessories
- Streamlined configurations provide a simplified ordering process
- Standardized modules and accessories for all FDH 3000 cross-connect cabinets
- Both low and high-density applications, different network system designs, and diverse installation environments are supported
- The FDH 3000 incorporates cable management, having a long impact on reliability, flexibility and operational costs within the in fiber network
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber cross-connect hub |
| Product Series | FDH 3000 |
| Warranty | One year |
General Specifications
| Access | Front |
| Color | Putty white |
| Interface, Input | SC |
| Mounting | Handhole | Pad | Pole | Wall |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground |
| Qualification Standards | Telcordia GR-3125-CORE | Telcordia GR-487-CORE |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber cross-connect hub |
| Product Series | FDH 3000 |
| Warranty | One year |
General Specifications
| Access | Front |
| Color | Putty white |
| Interface, Input | SC |
| Mounting | Handhole | Pad | Pole | Wall |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground |
| Qualification Standards | Telcordia GR-3125-CORE | Telcordia GR-487-CORE |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
