FDH3000-ENHANCED-MINI-CABINET
Base Product
- Available in:
- North America
Enhanced Mini FDH 3000, Small Cabinet
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
CommScope’s Enhanced Mini FDH (23"H x 13"W x 8"D) is a flexible and cost-effective way for providers to rapidly expand their FTTX network both indoors or outdoors. While six inches taller than the Mini FDH, this extra space allows up to 96f of distribution, 8 plug-and-play splitter slots, 24 pass-through ports, as well as facilitating stubbed, spliced, and MPO/HMFOC connectorized options!
Pole or wall mounted, the Enhanced Mini FDH provides the options and network agility ideal for rural and developing architectures.
Key features:
Pole or wall mounted, the Enhanced Mini FDH provides the options and network agility ideal for rural and developing architectures.
Key features:
- Up to 96f of distribution
- Same PNP splitter as standard FDH3000, 8 splitter slots
- All-front access
- 24 pass-through ports
- Pole or Wall mount
- Stub, splice, MPO, or HMFOC configurable
- Parking lot fiber storage
- Technician-friendly; easy installation and easy fiber and connector access
- Vetted intuitive cable routing allowing bend radius protection
- Sealed cabinet protects fibers from dust, rain, insects and other contaminants
- Miniaturized cabinet takes up less space on poles and walls
- Carefully designed fiber paths reduce attenuation and signal loss
Specifications
Product classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Warranty | One year |
General Specifications
Access | Front |
Color | Putty white |
Interface, Input | SC |
Mounting | Pole | Wall |
Splitter Slots, quantity | 8 |
Dimensions
Height | 584.2 mm | 23 in |
Width | 330.2 mm | 13 in |
Depth | 203.2 mm | 8 in |
Enclosure Size | Mini |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE | Telcordia GR-487-CORE |
Packaging and Weights
Packaging quantity | 1 |
Product classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Warranty | One year |
General Specifications
Access | Front |
Color | Putty white |
Interface, Input | SC |
Mounting | Pole | Wall |
Splitter Slots, quantity | 8 |
Dimensions
Height | 584.2 mm | 23 in |
Width | 330.2 mm | 13 in |
Depth | 203.2 mm | 8 in |
Enclosure Size | Mini |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE | Telcordia GR-487-CORE |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Installation Drawing
Product Specification
Video
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet

Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
Warranty
Installation Drawing
Product Compliance Documentation
Product Specification
Video
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet

Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
Warranty
Other Ways to Browse