FDH3000-STANDARD-CABINET
Base Product
- Available in:
- Latin America
- North America
FDH 3000 Standard sized Fiber Distribution Cabinet
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
The FDH 3000 is designed to meet and serve the distinct needs of diverse markets and customer segments. The unique design of the FDH 3000 provides for rapid connection between fiber optic cables and passive optical splitters in the outside plant segment of the network, facilitating fast service connection and reconfiguration, simplified network installations and improved installation efficiencies in the field.
- Offers a centralized point to maximize network flexibility facilitating rapid service shifts
- Allows singular FDH testing demarcation point for technician to CO
- Unique “swing-out frame“ design allows for easy maintenance and access to back of the FDH's distribution panels and cables
- Allows for easy FDH maintenance and access to back of distribution panels and cables with industry-leading splitter capacity
- Three-point latch provides weather-tight seal of fiber cabinet
- Angled bulkhead panels of FDH eliminate 90° bends and assist technicians with cable routing
- Integrated slack storage spools allow for storage of excess fiber while providing positive bend radius control
- Parking lots hold and protect FDH fiber splitter outputs until needed for service
- In-hub FDH distribution splicing option incorporates splicing of distribution cables within the distribution cabinet
- Allows for standardized splitter modules and accessories across all FDH 3000 cabinets
- Supports diverse FDH splitter module configurations: 1x32, 2x32, 1x16, 1x64, dual 1x16, 1x8, dual 1x8, 1x4, dual 1x4, 1x2, dual 1x2, etc.
- Craft friendly splitter module design: easy to insert and remove from FDH without affecting adjacent splitters
- Allows for standardized splitter modules and accessories across all FDH 3000 cabinets
- Supports diverse splitter module configurations: 1x32, 2x32, 1x16, 1x64, dual 1x16, 1x8, dual 1x8, 1x4, dual 1x4, 1x2, dual 1x2
- Craft friendly splitter module design: easy to insert and remove without affecting adjacent splitters
Specifications
Product classification
Regional Availability | Latin America | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Warranty | One year |
General Specifications
Access | Front |
Color | Putty white |
Mounting | Handhole | Pad | Pole | Wall |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Qualification Standards | Telcordia GR-3125-CORE | Telcordia GR-487-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Product classification
Regional Availability | Latin America | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Warranty | One year |
General Specifications
Access | Front |
Color | Putty white |
Mounting | Handhole | Pad | Pole | Wall |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground |
Qualification Standards | Telcordia GR-3125-CORE | Telcordia GR-487-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Video
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet

Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet

Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
Warranty
Other Ways to Browse