OCAB Outdoor fiber distribution cabinet
Specifications
Features and Benefits
- OCAB cabinets offers dust-proof, environmental and mechanical protection for the fiber management functions of splicing, patching and passive component integration
- Serves as a cross-connect or interconnect cabinet with any combination of spliced and connectorized splitters
- A swing handle with half cylinder lock and 3 point latch system prevents unauthorized access
- The standard included base allows easy entry, fixation, identification and sealing of the cables
- Usable 19-inch panel-height is 18 RU + 18 RU with 6 RU + 6 RU for the cable termination plate
- Anti-vandalism features such as IK10 stainless steel material rating, reinforced door hinges preventing door removal and anti-graffiti paint finish (optional)
- Easy installable and wingnut-secured in-let plates can be custom-configured, selecting the amount of incoming, outgoing ports and PG gland sizes
- Removable top roof for possible future upgrades
- Possibility for infield repair, removable cabinet body
- Various accessories such as plinths and in-ground roots
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
General Specifications
Access | Double door | Front |
Color | Light Gray (RAL 7035) |
Lock Type | Swivel with half cylinder lock (EURO DIN) |
Mounting | In-ground root | Pre-fabricated base |
Dimensions
Height | 1368 mm | 53.858 in |
Width | 1697 mm | 66.811 in |
Depth | 395 mm | 15.551 in |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated polyester |
Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Environmental Specifications
Environmental Space | Above ground |
Qualification Standards | IEC 60529, IP55 | IK10 |
Packaging and Weights
Included | Base with covers | Blank cable inlet plate | Mounting profiles for shelves |
Packaging quantity | 2 |
Packaging Type | Pallet |
Note | Two cabinets supplied per Euro pallet, bolted and shrink wrapped in polythene with cardboard hosing protection strapped together for secure shipping |
Product classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
General Specifications
Access | Double door | Front |
Color | Light Gray (RAL 7035) |
Lock Type | Swivel with half cylinder lock (EURO DIN) |
Mounting | In-ground root | Pre-fabricated base |
Dimensions
Height | 1368 mm | 53.858 in |
Width | 1697 mm | 66.811 in |
Depth | 395 mm | 15.551 in |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated polyester |
Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Environmental Specifications
Environmental Space | Above ground |
Qualification Standards | IEC 60529, IP55 | IK10 |
Packaging and Weights
Included | Base with covers | Blank cable inlet plate | Mounting profiles for shelves |
Packaging quantity | 2 |
Packaging Type | Pallet |
Note | Two cabinets supplied per Euro pallet, bolted and shrink wrapped in polythene with cardboard hosing protection strapped together for secure shipping |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse