Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
OCAB Outdoor fiber distribution cabinet
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
Access | Front | Single door |
Color | Green |
Lock Type | Swivel with half cylinder lock (EURO DIN) |
Mounting | In-ground root | Partially buried | Pre-fabricated base |
Height | 1301 mm | 51.221 in |
Width | 800 mm | 31.496 in |
Depth | 320 mm | 12.598 in |
Enclosure Size | Medium |
Finish | Powder coated polyester |
Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Environmental Space | Above ground |
Qualification Standards | IEC 60529, IP55 | IK10 |
Included | Base with covers | Blank cable inlet plate | Cable inlet plate with 6 PG21 blind plugs | Mounting profiles for shelves |
Packaging quantity | 2 |
Packaging Type | Pallet |
Note | Two cabinets supplied per Euro pallet, bolted and shrink wrapped in polythene with cardboard hosing protection strapped together for secure shipping |
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
Access | Front | Single door |
Color | Green |
Lock Type | Swivel with half cylinder lock (EURO DIN) |
Mounting | In-ground root | Partially buried | Pre-fabricated base |
Height | 1301 mm | 51.221 in |
Width | 800 mm | 31.496 in |
Depth | 320 mm | 12.598 in |
Enclosure Size | Medium |
Finish | Powder coated polyester |
Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Environmental Space | Above ground |
Qualification Standards | IEC 60529, IP55 | IK10 |
Included | Base with covers | Blank cable inlet plate | Cable inlet plate with 6 PG21 blind plugs | Mounting profiles for shelves |
Packaging quantity | 2 |
Packaging Type | Pallet |
Note | Two cabinets supplied per Euro pallet, bolted and shrink wrapped in polythene with cardboard hosing protection strapped together for secure shipping |