Enhanced Mini FDH, 72F loaded pole/wall mounted cabinet, SC/APC, PNP splitter capable, I/O Dielectric Ribbon Cable, 100ft stubs using a 1x72F distribution cable assembly and a 1x24F feeder
Looking for Build America Buy America (BABA) products?
Specifications
Product classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Dry Dielectric - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 72 |
Fibers per Distribution Cable, quantity | 72 |
Fibers per Feeder Cable, quantity | 24 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pole | Wall |
Splitter Slots, quantity | 8 |
Dimensions
Height | 584.2 mm | 23 in |
Width | 330.2 mm | 13 in |
Depth | 203.2 mm | 8 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Mini |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Dry Dielectric - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 72 |
Fibers per Distribution Cable, quantity | 72 |
Fibers per Feeder Cable, quantity | 24 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pole | Wall |
Splitter Slots, quantity | 8 |
Dimensions
Height | 584.2 mm | 23 in |
Width | 330.2 mm | 13 in |
Depth | 203.2 mm | 8 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Mini |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse