Enhanced Mini FDH, 72F loaded pole/wall mounted cabinet, SC/APC, PNP splitter capable, Loose Tube pigtailed splice cabinet capable of receiving 24F and distributing 72F via provided splice trays
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Pigtails - Loose Tube |
Color | Putty white |
Distribution Cables, quantity | 6 |
Distribution Ports, quantity | 72 |
Fibers per Distribution Cable, quantity | 12 |
Fibers per Feeder Cable, quantity | 24 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pole | Wall |
Splitter Slots, quantity | 8 |
Dimensions
Height | 584.2 mm | 23 in |
Width | 330.2 mm | 13 in |
Depth | 203.2 mm | 8 in |
Cable Length | 0.000 m | 0 ft |
Enclosure Size | Mini |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Cable Type | Pigtails - Loose Tube |
Color | Putty white |
Distribution Cables, quantity | 6 |
Distribution Ports, quantity | 72 |
Fibers per Distribution Cable, quantity | 12 |
Fibers per Feeder Cable, quantity | 24 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pole | Wall |
Splitter Slots, quantity | 8 |
Dimensions
Height | 584.2 mm | 23 in |
Width | 330.2 mm | 13 in |
Depth | 203.2 mm | 8 in |
Cable Length | 0.000 m | 0 ft |
Enclosure Size | Mini |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse