Enhanced Mini FDH, 72F loaded pole/wall mounted cabinet, SC/APC, preloaded w/ 1x 1:32 PNP splitter, I/O Dielectric Ribbon Cable, 100ft stubs using a 1x72F distribution cable assembly and a 1x12F feeder
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
General Specifications
| Access | Front |
| Cable Type | Dielectric - Ribbon |
| Color | Putty white |
| Distribution Cables, quantity | 1 |
| Distribution Ports, quantity | 72 |
| Fibers per Distribution Cable, quantity | 72 |
| Fibers per Feeder Cable, quantity | 12 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pole | Wall |
| Split Ratio | Symmetrical |
| Splitter Slots, quantity | 8 |
| Splitter Type | 1 x 32 |
| Splitter, quantity | 1 |
Dimensions
| Height | 584.2 mm | 23 in |
| Width | 330.2 mm | 13 in |
| Depth | 203.2 mm | 8 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Mini |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground | Aerial |
| Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
General Specifications
| Access | Front |
| Cable Type | Dielectric - Ribbon |
| Color | Putty white |
| Distribution Cables, quantity | 1 |
| Distribution Ports, quantity | 72 |
| Fibers per Distribution Cable, quantity | 72 |
| Fibers per Feeder Cable, quantity | 12 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pole | Wall |
| Split Ratio | Symmetrical |
| Splitter Slots, quantity | 8 |
| Splitter Type | 1 x 32 |
| Splitter, quantity | 1 |
Dimensions
| Height | 584.2 mm | 23 in |
| Width | 330.2 mm | 13 in |
| Depth | 203.2 mm | 8 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Mini |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground | Aerial |
| Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
