Enhanced Mini FDH, 96F loaded pole/wall mounted cabinet, SC/APC, PNP splitter capable, Indoor/Outdoor Dry Dielectric Flat Ribbon Cable, 100ft stubs, using a 1x96F distribution cable assembly and 1x36F feeder, Build America Buy America (BABA)* Coming soon
Build America Buy America (BABA)*
BABA Compliant Product coming soon
Broadband for Everyone Program
Features and Benefits
- *CommScope intends to release this product at a future date. At such time, this product will comply with the requirements of the Build America, Buy America Act and/or applicable waivers. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Government Requirements | Build America Buy America (BABA) coming soon* |
General Specifications
Access | Front |
Cable Type | Dry Dielectric - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 96 |
Fibers per Distribution Cable, quantity | 96 |
Fibers per Feeder Cable, quantity | 36 |
Interface, Input | SC |
Interface Feature, Input | APC |
Location of Manufacturing | Coming soon |
Mounting | Pole | Wall |
Splitter Slots, quantity | 8 |
Dimensions
Height | 584.2 mm | 23 in |
Width | 330.2 mm | 13 in |
Depth | 203.2 mm | 8 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Mini |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Government Requirements | Build America Buy America (BABA) coming soon* |
General Specifications
Access | Front |
Cable Type | Dry Dielectric - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 96 |
Fibers per Distribution Cable, quantity | 96 |
Fibers per Feeder Cable, quantity | 36 |
Interface, Input | SC |
Interface Feature, Input | APC |
Location of Manufacturing | Coming soon |
Mounting | Pole | Wall |
Splitter Slots, quantity | 8 |
Dimensions
Height | 584.2 mm | 23 in |
Width | 330.2 mm | 13 in |
Depth | 203.2 mm | 8 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Mini |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet

Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet

FDH 3000 432 cabinet - Connecting splitter output pigtail to distribution port
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet

Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet

FDH 3000 432 cabinet - Connecting splitter output pigtail to distribution port
Visio Stencil
Warranty
Other Ways to Browse