Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Enhanced Mini FDH, 96F loaded pole/wall mounted cabinet, SC/APC, PNP splitter capable, using 8x12F HMFOC to SC distribution patchcords and a 100ft stubbed I/O Dielectric Ribbon 1x36F feeder
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Access | Front |
Cable Type | Dielectric - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 8 |
Distribution Ports, quantity | 96 |
Fibers per Distribution Cable, quantity | 12 |
Fibers per Feeder Cable, quantity | 36 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pole | Wall |
Splitter Slots, quantity | 8 |
Height | 584.2 mm | 23 in |
Width | 330.2 mm | 13 in |
Depth | 203.2 mm | 8 in |
Cable Length | 30.480 m | 100 ft |
Enclosure Size | Mini |
Finish | Powder coated |
Material Type | Aluminum |
Environmental Space | Above ground | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging quantity | 1 |
Packaging Type | Pallet |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Access | Front |
Cable Type | Dielectric - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 8 |
Distribution Ports, quantity | 96 |
Fibers per Distribution Cable, quantity | 12 |
Fibers per Feeder Cable, quantity | 36 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pole | Wall |
Splitter Slots, quantity | 8 |
Height | 584.2 mm | 23 in |
Width | 330.2 mm | 13 in |
Depth | 203.2 mm | 8 in |
Cable Length | 30.480 m | 100 ft |
Enclosure Size | Mini |
Finish | Powder coated |
Material Type | Aluminum |
Environmental Space | Above ground | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging quantity | 1 |
Packaging Type | Pallet |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |