Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Enhanced Mini FDH, 96F loaded pole/wall mounted cabinet, SC/APC, PNP splitter capable, feed/F1 input is capable of receiving 12F via a loose tube pigtailed splice tray, and using (8) 12F MPO connectors for distribution/patch
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Access | Front |
Color | Putty white |
Distribution Cables, quantity | 8 |
Distribution Ports, quantity | 96 |
Fibers per Distribution Cable, quantity | 12 |
Fibers per Feeder Cable, quantity | 12 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pole | Wall |
Splice Tray Chip Type | Mechanical |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 12-fiber, single element |
Splicing Capacity, maximum | 12 |
Splitter Slots, quantity | 8 |
Height | 584.2 mm | 23.000 in |
Width | 330.2 mm | 13.000 in |
Depth | 203.2 mm | 8.000 in |
Cable Length | 0.000 m | 0 ft |
Enclosure Size | Mini |
Finish | Powder coated |
Material Type | Aluminum |
Environmental Space | Above ground | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging quantity | 1 |
Packaging Type | Pallet |
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Access | Front |
Color | Putty white |
Distribution Cables, quantity | 8 |
Distribution Ports, quantity | 96 |
Fibers per Distribution Cable, quantity | 12 |
Fibers per Feeder Cable, quantity | 12 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pole | Wall |
Splice Tray Chip Type | Mechanical |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 12-fiber, single element |
Splicing Capacity, maximum | 12 |
Splitter Slots, quantity | 8 |
Height | 584.2 mm | 23.000 in |
Width | 330.2 mm | 13.000 in |
Depth | 203.2 mm | 8.000 in |
Cable Length | 0.000 m | 0 ft |
Enclosure Size | Mini |
Finish | Powder coated |
Material Type | Aluminum |
Environmental Space | Above ground | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging quantity | 1 |
Packaging Type | Pallet |