Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FDH 3000 Fiber Distribution Extra Small Cabinet, 96F, SC/APC, no splitters, single armor loose tube, 100 ft, 12F
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
General Specifications
| Access | Front |
| Cable Type | Armored - Single Loose Tube |
| Color | Putty white |
| Distribution Cables, quantity | 1 |
| Distribution Ports, quantity | 144 |
| Fibers per Distribution Cable, quantity | 96 |
| Fibers per Feeder Cable, quantity | 12 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pad |
| Splitter Slots, quantity | 9 |
Dimensions
| Height | 914 mm | 35.984 in |
| Width | 533 mm | 20.984 in |
| Depth | 356 mm | 14.016 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Extra small |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
General Specifications
| Access | Front |
| Cable Type | Armored - Single Loose Tube |
| Color | Putty white |
| Distribution Cables, quantity | 1 |
| Distribution Ports, quantity | 144 |
| Fibers per Distribution Cable, quantity | 96 |
| Fibers per Feeder Cable, quantity | 12 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pad |
| Splitter Slots, quantity | 9 |
Dimensions
| Height | 914 mm | 35.984 in |
| Width | 533 mm | 20.984 in |
| Depth | 356 mm | 14.016 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Extra small |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
