Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FDH 3000 Small Fiber Distribution Cabinet, 72F, SC/APC, 32-splitter module, single armor loose tube, 100 ft, 12F
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
| Access | Front |
| Cable Type | Armored - Single Loose Tube |
| Color | Putty white |
| Distribution Cables, quantity | 1 |
| Distribution Ports, quantity | 288 |
| Fibers per Distribution Cable, quantity | 72 |
| Fibers per Feeder Cable, quantity | 12 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pad |
| Split Ratio | Symmetrical |
| Splitter Slots, quantity | 12 |
| Splitter Type | 1 x 32 |
| Splitter, quantity | 1 |
| Height | 914 mm | 35.984 in |
| Width | 686 mm | 27.008 in |
| Depth | 457 mm | 17.992 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Small |
| Finish | Powder coated |
| Material Type | Aluminum |
| Environmental Space | Above ground |
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
| Access | Front |
| Cable Type | Armored - Single Loose Tube |
| Color | Putty white |
| Distribution Cables, quantity | 1 |
| Distribution Ports, quantity | 288 |
| Fibers per Distribution Cable, quantity | 72 |
| Fibers per Feeder Cable, quantity | 12 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pad |
| Split Ratio | Symmetrical |
| Splitter Slots, quantity | 12 |
| Splitter Type | 1 x 32 |
| Splitter, quantity | 1 |
| Height | 914 mm | 35.984 in |
| Width | 686 mm | 27.008 in |
| Depth | 457 mm | 17.992 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Small |
| Finish | Powder coated |
| Material Type | Aluminum |
| Environmental Space | Above ground |
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |