Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Mini FDH 3000 Fiber Distribution Hub, 72-fiber shell, 24 fibers loaded, SC/APC, distribution patch, feeder pigtails
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
| Warranty | One year |
| Access | Front |
| Color | Putty white |
| Distribution Cables, quantity | 2 |
| Distribution Ports, quantity | 72 |
| Fibers per Distribution Cable, quantity | 12 |
| Fibers per Feeder Cable, quantity | 8 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pole | Wall |
| Splitter Slots, quantity | 4 |
| Height | 482.6 mm | 19 in |
| Width | 330.2 mm | 13 in |
| Depth | 203.2 mm | 8 in |
| Enclosure Size | Mini |
| Finish | Powder coated |
| Material Type | Aluminum |
| Environmental Space | Aerial |
| Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
| Warranty | One year |
| Access | Front |
| Color | Putty white |
| Distribution Cables, quantity | 2 |
| Distribution Ports, quantity | 72 |
| Fibers per Distribution Cable, quantity | 12 |
| Fibers per Feeder Cable, quantity | 8 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pole | Wall |
| Splitter Slots, quantity | 4 |
| Height | 482.6 mm | 19 in |
| Width | 330.2 mm | 13 in |
| Depth | 203.2 mm | 8 in |
| Enclosure Size | Mini |
| Finish | Powder coated |
| Material Type | Aluminum |
| Environmental Space | Aerial |
| Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |