Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Mini FDH 3000 Fiber Distribution Hub, 72-fiber shell, 36 fibers loaded, SC/APC, distribution patch, feeder pigtails
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Warranty | One year |
Access | Front |
Color | Putty white |
Distribution Cables, quantity | 3 |
Distribution Ports, quantity | 72 |
Fibers per Distribution Cable, quantity | 12 |
Fibers per Feeder Cable, quantity | 8 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pole | Wall |
Splitter Slots, quantity | 4 |
Height | 482.6 mm | 19 in |
Width | 330.2 mm | 13 in |
Depth | 203.2 mm | 8 in |
Enclosure Size | Mini |
Finish | Powder coated |
Material Type | Aluminum |
Environmental Space | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging quantity | 1 |
Packaging Type | Pallet |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Warranty | One year |
Access | Front |
Color | Putty white |
Distribution Cables, quantity | 3 |
Distribution Ports, quantity | 72 |
Fibers per Distribution Cable, quantity | 12 |
Fibers per Feeder Cable, quantity | 8 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pole | Wall |
Splitter Slots, quantity | 4 |
Height | 482.6 mm | 19 in |
Width | 330.2 mm | 13 in |
Depth | 203.2 mm | 8 in |
Enclosure Size | Mini |
Finish | Powder coated |
Material Type | Aluminum |
Environmental Space | Aerial |
Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging quantity | 1 |
Packaging Type | Pallet |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |