Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FDH 3000 Fiber Distribution Hub in a Pedestal, 36F, SC/APC, no splitters, ribbon pigtails, 48 splice cap., 6F spliced feeder
Regional Availability | North America |
Product Type | Hub in a pedestal |
Product Series | FDH 3000 |
Access | Front |
Cable Type | Pigtails - Ribbon |
Color | Putty white |
Distribution Ports, quantity | 36 |
Fibers per Feeder Cable, quantity | 6 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pedestal |
Splice Tray Included, quantity | 2 |
Splice Tray Type Included | 24-way, heat shrink |
Splicing Capacity, maximum | 36 |
Splitter Slots, quantity | 6 |
Enclosure Size | Small |
Finish | Powder coated |
Material Type | Molded plastic |
Environmental Space | Above ground |
Included | Cable clamps (2) |
Packaging quantity | 1 |
Packaging Type | Pallet |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Regional Availability | North America |
Product Type | Hub in a pedestal |
Product Series | FDH 3000 |
Access | Front |
Cable Type | Pigtails - Ribbon |
Color | Putty white |
Distribution Ports, quantity | 36 |
Fibers per Feeder Cable, quantity | 6 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pedestal |
Splice Tray Included, quantity | 2 |
Splice Tray Type Included | 24-way, heat shrink |
Splicing Capacity, maximum | 36 |
Splitter Slots, quantity | 6 |
Enclosure Size | Small |
Finish | Powder coated |
Material Type | Molded plastic |
Environmental Space | Above ground |
Included | Cable clamps (2) |
Packaging quantity | 1 |
Packaging Type | Pallet |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |