FDH 3000 Fiber Distribution Hub in a Pedestal, 48F, SC/APC, no splitters, stranded pigtails, 48 splice cap., 6F spliced feeder
Features and Benefits
- Metal cabinet and can be placed in the ground without pouring a concrete pad or installing a hand hole
- Typically deployed for neighborhoods of 144 homes or higher
- Features full size trays for splicing incoming feeder and outgoing distribution cables and the option of adding hardened drop connections
- Modeled after the FDH 3000 fiber distribution hubs
Specifications
Product Classification
Regional Availability | North America |
Product Type | Hub in a pedestal |
Product Series | FDH 3000 |
General Specifications
Access | Front | Rear |
Cable Type | Pigtails - Stranded |
Color | Green |
Distribution Ports, quantity | 48 |
Fibers per Feeder Cable, quantity | 6 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pedestal |
Splice Tray Included, quantity | 2 |
Splice Tray Type Included | 24-way, heat shrink |
Splicing Capacity, maximum | 48 |
Splitter Slots, quantity | 6 |
Dimensions
Height | 889 mm | 35 in |
Width | 292.1 mm | 11.5 in |
Depth | 368.3 mm | 14.5 in |
Enclosure Size | Small |
Material Specifications
Material Type | Molded plastic |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Included | Cable clamps (2) |
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Hub in a pedestal |
Product Series | FDH 3000 |
General Specifications
Access | Front | Rear |
Cable Type | Pigtails - Stranded |
Color | Green |
Distribution Ports, quantity | 48 |
Fibers per Feeder Cable, quantity | 6 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Pedestal |
Splice Tray Included, quantity | 2 |
Splice Tray Type Included | 24-way, heat shrink |
Splicing Capacity, maximum | 48 |
Splitter Slots, quantity | 6 |
Dimensions
Height | 889 mm | 35 in |
Width | 292.1 mm | 11.5 in |
Depth | 368.3 mm | 14.5 in |
Enclosure Size | Small |
Material Specifications
Material Type | Molded plastic |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Included | Cable clamps (2) |
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse