Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Small FDH cabinet with 144 ports, LC/APC, no splitters, dry dielectric flat ribbon, 100 ft stub, 72F feeder, 144F distribution pad mount with 8 in riser
Regional Availability | Latin America | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 5000 |
Access | Front |
Cable Type | Pigtails - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 144 |
Fibers per Distribution Cable, quantity | 144 |
Fibers per Feeder Cable, quantity | 72 |
Mounting | Pad |
Splitter Slots, quantity | 9 |
Height | 850.9 mm | 33.500 in |
Width | 500.38 mm | 19.700 in |
Depth | 330.2 mm | 13.000 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Finish | Powder coated |
Material Type | Aluminum |
Environmental Space | Above ground |
Packaging quantity | 1 |
Packaging Type | Pallet |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Regional Availability | Latin America | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 5000 |
Access | Front |
Cable Type | Pigtails - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 144 |
Fibers per Distribution Cable, quantity | 144 |
Fibers per Feeder Cable, quantity | 72 |
Mounting | Pad |
Splitter Slots, quantity | 9 |
Height | 850.9 mm | 33.500 in |
Width | 500.38 mm | 19.700 in |
Depth | 330.2 mm | 13.000 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Finish | Powder coated |
Material Type | Aluminum |
Environmental Space | Above ground |
Packaging quantity | 1 |
Packaging Type | Pallet |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |