Small FDH cabinet with 144 ports, LC/APC, no splitters, dry dielectric flat ribbon, 100 ft stub, 72F feeder, 144F distribution pole, wall mount
Specifications
Product classification
Regional Availability | Latin America | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 5000 |
General Specifications
Access | Front |
Cable Type | Pigtails - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 144 |
Fibers per Distribution Cable, quantity | 144 |
Fibers per Feeder Cable, quantity | 72 |
Mounting | Wall/Pole Mount, mounting kit included |
Splitter Slots, quantity | 9 |
Dimensions
Height | 609.6 mm | 24 in |
Width | 336.55 mm | 13.25 in |
Depth | 190.5 mm | 7.5 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground | Aerial |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | Latin America | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 5000 |
General Specifications
Access | Front |
Cable Type | Pigtails - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 144 |
Fibers per Distribution Cable, quantity | 144 |
Fibers per Feeder Cable, quantity | 72 |
Mounting | Wall/Pole Mount, mounting kit included |
Splitter Slots, quantity | 9 |
Dimensions
Height | 609.6 mm | 24 in |
Width | 336.55 mm | 13.25 in |
Depth | 190.5 mm | 7.5 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Above ground | Aerial |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse