Small FDH cabinet with 288 ports, LC/APC, no splitters, dry dielectric flat ribbon, 100 ft stub, 72F feeder, 288F distribution pole/wall mount
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Latin America | North America | 
| Product Type | Fiber distribution hub | 
| Product Series | FDH 5000 | 
General Specifications
| Access | Front | 
| Cable Type | Pigtails - Ribbon | 
| Color | Putty white | 
| Distribution Cables, quantity | 1 | 
| Distribution Ports, quantity | 288 | 
| Fibers per Distribution Cable, quantity | 288 | 
| Fibers per Feeder Cable, quantity | 72 | 
| Mounting | Wall/Pole Mount, mounting kit included | 
| Splitter Slots, quantity | 9 | 
Dimensions
| Height | 609.6 mm | 24 in | 
| Width | 336.55 mm | 13.25 in | 
| Depth | 190.5 mm | 7.5 in | 
| Cable Length | 30.48 m | 100 ft | 
| Enclosure Size | Small | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Aluminum | 
Environmental Specifications
| Environmental Space | Above ground | Aerial | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Pallet | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
Product classification
| Regional Availability | Latin America | North America | 
| Product Type | Fiber distribution hub | 
| Product Series | FDH 5000 | 
General Specifications
| Access | Front | 
| Cable Type | Pigtails - Ribbon | 
| Color | Putty white | 
| Distribution Cables, quantity | 1 | 
| Distribution Ports, quantity | 288 | 
| Fibers per Distribution Cable, quantity | 288 | 
| Fibers per Feeder Cable, quantity | 72 | 
| Mounting | Wall/Pole Mount, mounting kit included | 
| Splitter Slots, quantity | 9 | 
Dimensions
| Height | 609.6 mm | 24 in | 
| Width | 336.55 mm | 13.25 in | 
| Depth | 190.5 mm | 7.5 in | 
| Cable Length | 30.48 m | 100 ft | 
| Enclosure Size | Small | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Aluminum | 
Environmental Specifications
| Environmental Space | Above ground | Aerial | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Pallet | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    