Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FDH5000 cabinet with 576 ports, LC/APC, no splitters, dry dielectric flat ribbon, 100 ft stub, 144F feeder, 288F distribution, pole mount
Regional Availability | Latin America | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 5000 |
Access | Front |
Cable Type | Pigtails - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 2 |
Distribution Ports, quantity | 576 |
Fibers per Distribution Cable, quantity | 288 |
Fibers per Feeder Cable, quantity | 144 |
Mounting | Pole |
Splitter Slots, quantity | 9 |
Height | 698.5 mm | 27.500 in |
Width | 698.5 mm | 27.500 in |
Depth | 228.6 mm | 9.000 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Large |
Finish | Powder coated |
Material Type | Steel |
Environmental Space | Above ground | Aerial |
Packaging quantity | 1 |
Packaging Type | Pallet |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Regional Availability | Latin America | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 5000 |
Access | Front |
Cable Type | Pigtails - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 2 |
Distribution Ports, quantity | 576 |
Fibers per Distribution Cable, quantity | 288 |
Fibers per Feeder Cable, quantity | 144 |
Mounting | Pole |
Splitter Slots, quantity | 9 |
Height | 698.5 mm | 27.500 in |
Width | 698.5 mm | 27.500 in |
Depth | 228.6 mm | 9.000 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Large |
Finish | Powder coated |
Material Type | Steel |
Environmental Space | Above ground | Aerial |
Packaging quantity | 1 |
Packaging Type | Pallet |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |