FIST-EDSA2
Base Product
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
FIST® EDSA2 Fiber Optic Splice Closure
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
The FIST-EDSA2 FTTH closure enables faster and easier installation ofa large amount of drop cables and micro ducts.The FIST-EDSA2 closure features innovative sealing and cable retention for a range of cables, combined with proven gel seal technology and FIST fiber management hardware.
Key features of the FIST-EDSA2 closures:
Key features of the FIST-EDSA2 closures:
- Single-ended base and dome design with only two latches
- One oval shaped gel-sealed wrap around feeder port for up to 2 feeder cables or microtubes
- Feeder loop possibility
- Double layer gel seal for water/gas blocking
- Feeder cable diameter 4 to 16 mm (0.157 to 0.630 in)
- Four long oval-shaped gel-sealed wrap around drop ports for up to 12 drop cables each(maximum 48 drops)
- Direct buried cables or microtubes
- Drop cable diameter range: 5 to 8 mm (0.197 to 0.315 in)
- One round entry/exit port for use with multi-out gel seal kits (FIST-RSKG)
- Blown, standard, mini- and micro-drop cables
- Drop cable diameter range: 0 to 14 mm (0 to 0.551 in)
- Fast, easy, toolless installation
- FIST fiber management system
- Repair and upgrade possibility
- Intuitive identification
- Reliable cable attachment systems
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America |
| Product Type | Single-ended, rectangular fiber closure |
| Product Brand | FIST® |
| Product Series | FIST-EDSA2 |
| Ordering Note | Splice tray kits, mounting bracket and drop seals to be ordered separately |
General Specifications
| Cable Entry Drop Port Style | Gel block |
| Cable Entry Main Port Style | Gel block |
| Cable Ports Quantity, total | 1 oval port (2 cables) + 5 multi-out ports (64 cables) |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Side latch |
| Closure Style | Single-ended |
| Color | Black |
| Mounting | Handhole | Manhole | Wall |
| Network Area Type | Distribution | Drop |
| Splice Tray Included, quantity | 0 |
| Splice Tray Type Included | No trays |
| Splicing Type, Supported | Single fusion |
Dimension Drawing
| Click on image to enlarge. |
Splicing Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Environmental Space | Above ground | Aerial | Below ground | Buried |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
| Water Resistance | 20 kPa |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America |
| Product Type | Single-ended, rectangular fiber closure |
| Product Brand | FIST® |
| Product Series | FIST-EDSA2 |
| Ordering Note | Splice tray kits, mounting bracket and drop seals to be ordered separately |
General Specifications
| Cable Entry Drop Port Style | Gel block |
| Cable Entry Main Port Style | Gel block |
| Cable Ports Quantity, total | 1 oval port (2 cables) + 5 multi-out ports (64 cables) |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Side latch |
| Closure Style | Single-ended |
| Color | Black |
| Mounting | Handhole | Manhole | Wall |
| Network Area Type | Distribution | Drop |
| Splice Tray Included, quantity | 0 |
| Splice Tray Type Included | No trays |
| Splicing Type, Supported | Single fusion |
Dimension Drawing
| Click on image to enlarge. |
Splicing Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Environmental Space | Above ground | Aerial | Below ground | Buried |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
| Water Resistance | 20 kPa |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Video
FIST-EDSA2 64-Drop FTTH Splice Closure
FIST-EDSA2 64-Drop FTTH Splice Closure
Warranty
Product Compliance Documentation
Product Specification
Video
FIST-EDSA2 64-Drop FTTH Splice Closure
FIST-EDSA2 64-Drop FTTH Splice Closure
Warranty
Other Ways to Browse
