FIST® Splice Sub-assembly kit with 2 trays, each for holding up to 12 primary or 4 secondary coated fibers, with ANT type splice holder
Features and Benefits
- Splice sub-assemblies consists of a wraparound groove plate holding the included splice organizer trays
- Groove plates are designed with slots for routing fiber to and from the organizer trays
- Loop-back facility allowing for single circuit uncut looped fiber storage on the splice tray
- Compliant with most splice types and independent of any optical fiber construction
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber splice tray |
| Product Brand | FIST® |
| Product Series | FIST-SOSA2 |
General Specifications
| Application | For use with BUDI fiber wall boxes | For use with FIST fiber splice closures | For use with FIST fiber splice panels |
| Color | Gray |
| Splice Tray Chip Type | ANT |
| Splice Tray Construction | SE (for up to 12 primary or 4 secondary coated fibers) |
| Splice Tray Included, quantity | 2 |
| Splices per Tray, note | 12 splices (250µm) per tray (24 for the SE-MS tray, using micro-SMOUV) | 4 splices (900µm) per tray | 4 splices (mixed 250/900µm) per tray |
| Splices per Tray, quantity | 12 |
| Used UMS Units, quantity | 2 |
Dimensions
| Height | 8 mm | 0.315 in |
| Width | 103.5 mm | 4.075 in |
| Length | 152 mm | 5.984 in |
| Fiber Storage Length, maximum | 1500 mm for 900 µm fibers | 1500 mm for mixed 250/900 μm fibers | 2050 mm for 250 µm fibers |
| Fiber Storage Length, minimum | 650 mm | 25.591 in |
| Splice Protector Length, maximum | 45 mm | 1.772 in |
| Splice Protector Length, minimum | 45 mm | 1.772 in |
| Splice Protector Diameter, maximum | 2.8 mm | 0.11 in |
| Splice Protector Diameter, minimum | 2.2 mm | 0.087 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Material Type | PC/ABS |
Mechanical Specifications
| Minimum Bend Radius, standard | 30 mm | 1.181 in |
Environmental Specifications
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Relative Humidity | 93%, non-condensing |
| Environmental Space | Indoor | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber splice tray |
| Product Brand | FIST® |
| Product Series | FIST-SOSA2 |
General Specifications
| Application | For use with BUDI fiber wall boxes | For use with FIST fiber splice closures | For use with FIST fiber splice panels |
| Color | Gray |
| Splice Tray Chip Type | ANT |
| Splice Tray Construction | SE (for up to 12 primary or 4 secondary coated fibers) |
| Splice Tray Included, quantity | 2 |
| Splices per Tray, note | 12 splices (250µm) per tray (24 for the SE-MS tray, using micro-SMOUV) | 4 splices (900µm) per tray | 4 splices (mixed 250/900µm) per tray |
| Splices per Tray, quantity | 12 |
| Used UMS Units, quantity | 2 |
Dimensions
| Height | 8 mm | 0.315 in |
| Width | 103.5 mm | 4.075 in |
| Length | 152 mm | 5.984 in |
| Fiber Storage Length, maximum | 1500 mm for 900 µm fibers | 1500 mm for mixed 250/900 μm fibers | 2050 mm for 250 µm fibers |
| Fiber Storage Length, minimum | 650 mm | 25.591 in |
| Splice Protector Length, maximum | 45 mm | 1.772 in |
| Splice Protector Length, minimum | 45 mm | 1.772 in |
| Splice Protector Diameter, maximum | 2.8 mm | 0.11 in |
| Splice Protector Diameter, minimum | 2.2 mm | 0.087 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Material Type | PC/ABS |
Mechanical Specifications
| Minimum Bend Radius, standard | 30 mm | 1.181 in |
Environmental Specifications
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Relative Humidity | 93%, non-condensing |
| Environmental Space | Indoor | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Product Sustainability
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
