FOSC® 600 D Fiber Optic Splice Closure, Gel Cable sealing, butt type, no pre-installed tray, two 4-port gel blocks, 2 ground feedthrough lugs, with test valve
Features and Benefits
- Single-ended or in-line, gel-sealed closure for splicing feeder and distribution cables
- Excellent consolidation or rehabilitation closure with large fiber splicing capacity
- Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
- FOSC splice trays hinged for access to any splice without disturbing other trays
- Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
- Compatible with CommScope's CWDM modules and optical splitter trays
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | In-line, rectangular fiber closure | Single-ended, rectangular fiber closure |
Product Brand | FOSC® |
Product Series | FOSC 600 |
General Specifications
Cable Entry Drop Port Style | Gel block |
Cable Entry Main Port Style | Gel block |
Cable Ports Quantity, total | 4 multi-out ports (16 cables) |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Captured bolts | Over-centered latches with rubber gasket |
Closure Style | In-line | Single-ended |
Color | Black |
Fiber Storage Basket Type | D6 standard size |
Flash Test Valve | Pre-installed |
Ground Feed-through | Included |
Mounting | Pole | Strand | Wall |
Network Area Type | Feeder | Trunk |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Mass Fusion, maximum | 1728 |
Splicing Capacity, Single Fusion, maximum | 864 |
Splicing Capacity, Single Splice, 12 fibers, maximum | 864 |
Splicing Capacity, Single Splice, 6 fibers, maximum | 324 |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Height | 254 mm | 10 in |
Width | 274 mm | 10.787 in |
Length | 828 mm | 32.598 in |
Main Cable Diameter, maximum | 35 mm | 1.378 in |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | Telcordia GR-771-CORE, 20 ft waterhead |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 11.79 kg | 25.992 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | In-line, rectangular fiber closure | Single-ended, rectangular fiber closure |
Product Brand | FOSC® |
Product Series | FOSC 600 |
General Specifications
Cable Entry Drop Port Style | Gel block |
Cable Entry Main Port Style | Gel block |
Cable Ports Quantity, total | 4 multi-out ports (16 cables) |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Captured bolts | Over-centered latches with rubber gasket |
Closure Style | In-line | Single-ended |
Color | Black |
Fiber Storage Basket Type | D6 standard size |
Flash Test Valve | Pre-installed |
Ground Feed-through | Included |
Mounting | Pole | Strand | Wall |
Network Area Type | Feeder | Trunk |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Mass Fusion, maximum | 1728 |
Splicing Capacity, Single Fusion, maximum | 864 |
Splicing Capacity, Single Splice, 12 fibers, maximum | 864 |
Splicing Capacity, Single Splice, 6 fibers, maximum | 324 |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Height | 254 mm | 10 in |
Width | 274 mm | 10.787 in |
Length | 828 mm | 32.598 in |
Main Cable Diameter, maximum | 35 mm | 1.378 in |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | Telcordia GR-771-CORE, 20 ft waterhead |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 11.79 kg | 25.992 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse