Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FOSC® MSC (Modular Splice Closure), Empty housing, size C, Standard size basket included, with test valve, Compatible with FOSC C-trays (not included)
Features and Benefits
- Single ended o-ring sealed dome closure for high capacity splicing in a versatile and modular build
- Leverages proven FOSC™ fiber management system, with multiple splice tray options
- Fully removable base for easy cable access during installation and provisioning
- Compatible with high end environmental specifications for aerial, pedestal, underground or direct buried applications
- Superior gel sealing technology incorporated in interchangeable and fully wrap around gel segments
- Toolless and intuitive design in cable seals and cable attachments
- Compatible with a wide range of fiber cable sizes and types
- Mounts to FOSC clamps, table mount and fixturing brackets
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Single-ended, round fiber closure |
| Product Brand | FOSC® |
| Product Series | FOSC-MSC |
General Specifications
| Cable Ports Quantity, total | 8 multi-out ports (64 cables) |
| Cable Sealing Type | Gel kit (optional) |
| Closure Sealing Type | Dome-to-base clamp with O-ring |
| Closure Style | Single-ended |
| Color | Black |
| Flash Test Valve | Pre-installed |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Distribution | Feeder |
| Splice Tray Included, quantity | 0 |
| Splicing Capacity, Mass Fusion, maximum | 648 |
| Splicing Capacity, Single Fusion, maximum | 144 |
| Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
| Length | 622 mm | 24.488 in |
| Length, with trigger | 772 mm | 30.394 in |
| Diameter | 256 mm | 10.079 in |
| Diameter, with clamp | 291 mm | 11.457 in |
| Main Cable Diameter, maximum | 27 mm | 1.063 in |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
| Environmental Space | Above ground | Below ground | Buried | Manhole |
| Qualification Standards | IEC 60529, IP68 + 5 m waterhead | IEC 61753-1 Ed2 (2018) |
| Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
| Included | Dome with seal and clamp | Grounding kit (1) | Innerframe | Integrated slack storage tray (1) | Removable base |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 8.5 kg | 18.739 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Single-ended, round fiber closure |
| Product Brand | FOSC® |
| Product Series | FOSC-MSC |
General Specifications
| Cable Ports Quantity, total | 8 multi-out ports (64 cables) |
| Cable Sealing Type | Gel kit (optional) |
| Closure Sealing Type | Dome-to-base clamp with O-ring |
| Closure Style | Single-ended |
| Color | Black |
| Flash Test Valve | Pre-installed |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Distribution | Feeder |
| Splice Tray Included, quantity | 0 |
| Splicing Capacity, Mass Fusion, maximum | 648 |
| Splicing Capacity, Single Fusion, maximum | 144 |
| Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
| Length | 622 mm | 24.488 in |
| Length, with trigger | 772 mm | 30.394 in |
| Diameter | 256 mm | 10.079 in |
| Diameter, with clamp | 291 mm | 11.457 in |
| Main Cable Diameter, maximum | 27 mm | 1.063 in |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
| Environmental Space | Above ground | Below ground | Buried | Manhole |
| Qualification Standards | IEC 60529, IP68 + 5 m waterhead | IEC 61753-1 Ed2 (2018) |
| Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
| Included | Dome with seal and clamp | Grounding kit (1) | Innerframe | Integrated slack storage tray (1) | Removable base |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 8.5 kg | 18.739 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Selection Guide
Product Specification
Video
FOSC Modular Splice Closure - overview and installation
FOSC Modular Splice Closure - overview and installation
Modular Fiber Splice Closure
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Selection Guide
Product Specification
Video
FOSC Modular Splice Closure - overview and installation
FOSC Modular Splice Closure - overview and installation
Modular Fiber Splice Closure
Warranty
Other Ways to Browse
