TENIO™ B6 144f Distribution closure STARTer kit with test valve
Features and Benefits
Suitable for all splice closure applications with a maximum capacity of 144 fibres. This basic kit contains a full set of blanking seals, onefeeder cable seal kit, cable termination units to install a loop-through feeder. Full set of splice trays for up to 144f splices. Please selectdistribution seal kits, CTU’s and splitters from our ordering guide. This kit contains a MOBRA bracket suitable for use with PIA chambers.Fibre trays and seal kits are pre-assembled into the closure in the factory to reduce engineering time in the field.
- Single-ended, toolless closure for splicing feeder, access and drop cables
- Features modular building blocks that fastens installation and reduces inventory
- Gel cable sealing technology allows easy adding or removing of a wide size range of cables
- Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
- Compatible with CommScope's CWDM modules and optical splitter trays
Specifications
Product classification
| Regional Availability | EMEA | Latin America |
| Product Type | Single-ended, rectangular fiber closure |
| Product Brand | TENIO™ |
| Product Series | TENIO |
General Specifications
| Cable Entry Drop Port Style | Gel block |
| Cable Entry Main Port Style | Gel block |
| Cable Ports Quantity, total | 6 multi-out ports (30 cables) |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Side latch |
| Closure Style | Single-ended |
| Color | Black |
| Flash Test Valve | Pre-installed |
| Mounting | Wall |
| Network Area Type | Distribution | Drop |
| Splice Tray Included, quantity | 0 |
| Splice Tray Type Included | 12-fiber, single element |
| Splices per Tray, quantity | 12 |
| Splicing Capacity, Single Fusion, maximum | 144 |
| Splicing Type, Supported | Single fusion |
Dimensions
| Height | 230 mm | 9.055 in |
| Width | 134 mm | 5.276 in |
| Length | 389 mm | 15.315 in |
| Main Cable Diameter, maximum | 16 mm | 0.63 in |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
| Qualification Standards | IEC 61300, 2 m waterhead |
| Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA | Latin America |
| Product Type | Single-ended, rectangular fiber closure |
| Product Brand | TENIO™ |
| Product Series | TENIO |
General Specifications
| Cable Entry Drop Port Style | Gel block |
| Cable Entry Main Port Style | Gel block |
| Cable Ports Quantity, total | 6 multi-out ports (30 cables) |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Side latch |
| Closure Style | Single-ended |
| Color | Black |
| Flash Test Valve | Pre-installed |
| Mounting | Wall |
| Network Area Type | Distribution | Drop |
| Splice Tray Included, quantity | 0 |
| Splice Tray Type Included | 12-fiber, single element |
| Splices per Tray, quantity | 12 |
| Splicing Capacity, Single Fusion, maximum | 144 |
| Splicing Type, Supported | Single fusion |
Dimensions
| Height | 230 mm | 9.055 in |
| Width | 134 mm | 5.276 in |
| Length | 389 mm | 15.315 in |
| Main Cable Diameter, maximum | 16 mm | 0.63 in |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
| Qualification Standards | IEC 61300, 2 m waterhead |
| Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Specification
Video
TENIO Installation Process
TENIO Installation Process
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Video
TENIO Installation Process
TENIO Installation Process
Visio Stencil
Warranty
Other Ways to Browse
