Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Ready™ Wall Mount Building Enclosure, 1P, black
| Regional Availability | North America |
| Portfolio | Uniprise® |
| Product Type | Fiber wall box |
| Product Brand | Ready™ |
| Product Series | WBE |
| Application | Accepts one PNL-type adapter if splicing | Accepts one ReadyPATCH® module | Accepts one splice tray | Accepts two PNL-type adapters if using pre-terminated cable |
| Color | Black |
| Interface | Unloaded |
| Height | 154.94 mm | 6.1 in |
| Width | 142.24 mm | 5.6 in |
| Depth | 43.18 mm | 1.7 in |
| Material Type | Steel |
| Environmental Space | Indoor |
| Safety Standard | UL |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Portfolio | Uniprise® |
| Product Type | Fiber wall box |
| Product Brand | Ready™ |
| Product Series | WBE |
| Application | Accepts one PNL-type adapter if splicing | Accepts one ReadyPATCH® module | Accepts one splice tray | Accepts two PNL-type adapters if using pre-terminated cable |
| Color | Black |
| Interface | Unloaded |
| Height | 154.94 mm | 6.1 in |
| Width | 142.24 mm | 5.6 in |
| Depth | 43.18 mm | 1.7 in |
| Material Type | Steel |
| Environmental Space | Indoor |
| Safety Standard | UL |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |