Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
IFDB Fiber Optic Wall Box with 4 SC/APC adapters, with pigtails
Regional Availability | EMEA |
Product Type | Fiber wall box |
Product Series | IFDB |
Functionality | Patching | Splitting |
Adapters, quantity | 4 |
Color | Light gray |
Front Cover Type | Screw-on |
Interface | SC/APC |
Mounting | Floor | Wall |
Height | 216 mm | 8.504 in |
Width | 126 mm | 4.961 in |
Depth | 49 mm | 1.929 in |
Material Type | Thermoplastic |
Fiber Mode | Singlemode |
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP30 |
Included | Fiber pigtail assemblies |
Packaging quantity | 12 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Regional Availability | EMEA |
Product Type | Fiber wall box |
Product Series | IFDB |
Functionality | Patching | Splitting |
Adapters, quantity | 4 |
Color | Light gray |
Front Cover Type | Screw-on |
Interface | SC/APC |
Mounting | Floor | Wall |
Height | 216 mm | 8.504 in |
Width | 126 mm | 4.961 in |
Depth | 49 mm | 1.929 in |
Material Type | Thermoplastic |
Fiber Mode | Singlemode |
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP30 |
Included | Fiber pigtail assemblies |
Packaging quantity | 12 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |