760251800 | OWB-S-S4-S22-0-NN-W
Base Product: OWB
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
OWB Fiber Optic Wall Mount Fiber Box, 2 SC/APC adapters, fusing splice, 4 fuse splice protectors, no splitters
Features and Benefits
- Compact sized with multiple cable entry point options
- Used as a premises connection device in FTTH networks
- Easy access via the combined hinge + latch design
- High sealing rate, UV resistant and UL compliant
- Slack storage (3 mtr) for drop- and premise connection cable
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
| Product Type | Fiber wall box |
| Product Series | OWB |
General Specifications
| Functionality | Patching | Splicing |
| Access | Front |
| Application | For cables with outer diameter 3 x 5.4 mm: 1 on top + 1 on bottom | For cables with outer diameter up to 10 mm: each on both sides | For cables with outer diameter up to 5 mm: 1 on rear + 4 on bottom |
| Enclosure Color | Gray |
| Front Cover Type | Hinged with latches |
| Interface | SC/APC |
| Lock Type | Ski latch and screw |
| Mounting | Wall |
| Port Capacity, maximum | 4 |
| Port, quantity | 4 |
Dimensions
| Height | 209.8 mm | 8.26 in |
| Width | 173.74 mm | 6.84 in |
| Depth | 71.88 mm | 2.83 in |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
| Insertion Loss, Terminal Connector, maximum | 0.3 dB |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Environmental Space | Outdoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP65 |
Packaging and Weights
| Included | Grommets |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
| Product Type | Fiber wall box |
| Product Series | OWB |
General Specifications
| Functionality | Patching | Splicing |
| Access | Front |
| Application | For cables with outer diameter 3 x 5.4 mm: 1 on top + 1 on bottom | For cables with outer diameter up to 10 mm: each on both sides | For cables with outer diameter up to 5 mm: 1 on rear + 4 on bottom |
| Enclosure Color | Gray |
| Front Cover Type | Hinged with latches |
| Interface | SC/APC |
| Lock Type | Ski latch and screw |
| Mounting | Wall |
| Port Capacity, maximum | 4 |
| Port, quantity | 4 |
Dimensions
| Height | 209.8 mm | 8.26 in |
| Width | 173.74 mm | 6.84 in |
| Depth | 71.88 mm | 2.83 in |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
| Insertion Loss, Terminal Connector, maximum | 0.3 dB |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Environmental Space | Outdoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP65 |
Packaging and Weights
| Included | Grommets |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Documentation & Downloads
Customer Drawing
Installation Instruction
Ordering Guide
Product Specification
Warranty
Customer Drawing
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
