Wall Mountable Fiber Endclosure including 1 LC/APC (duplex) adapter and no 900µ pigtails, feeder cable can be stored up to 50m depending cable diameter, cable cover not included
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Series | WMFE |
General Specifications
| Functionality | Patching | Splicing |
| Adapters, quantity | 2 |
| Cable Entry Location | Bottom |
| Color | Light Gray (RAL 7035) |
| Interface | LC/APC |
| Mounting | Wall mount |
| Patch Cord Routing | Downward |
| Patching Capacity, maximum | 4 |
| Splicing Capacity, maximum | 4 |
| Splicing Type | SMOUV |
Dimensions
| Height | 196 mm | 7.717 in |
| Width | 154 mm | 6.063 in |
| Depth | 43 mm | 1.693 in |
| Outer Cable Diameter | 10 mm | 0.394 in |
Environmental Specifications
| Environmental Space | Indoor/Outdoor |
| Flammability Rating | UL 94 V-0 |
| UV Resistance | UV stabilized |
Packaging and Weights
| Height, packed | 44 mm | 1.732 in |
| Width, packed | 156 mm | 6.142 in |
| Depth, packed | 286 mm | 11.26 in |
| Packaging quantity | 24 |
| Packaging Type | Carton |
| Weight, gross | 0.513 kg | 1.131 lb |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Series | WMFE |
General Specifications
| Functionality | Patching | Splicing |
| Adapters, quantity | 2 |
| Cable Entry Location | Bottom |
| Color | Light Gray (RAL 7035) |
| Interface | LC/APC |
| Mounting | Wall mount |
| Patch Cord Routing | Downward |
| Patching Capacity, maximum | 4 |
| Splicing Capacity, maximum | 4 |
| Splicing Type | SMOUV |
Dimensions
| Height | 196 mm | 7.717 in |
| Width | 154 mm | 6.063 in |
| Depth | 43 mm | 1.693 in |
| Outer Cable Diameter | 10 mm | 0.394 in |
Environmental Specifications
| Environmental Space | Indoor/Outdoor |
| Flammability Rating | UL 94 V-0 |
| UV Resistance | UV stabilized |
Packaging and Weights
| Height, packed | 44 mm | 1.732 in |
| Width, packed | 156 mm | 6.142 in |
| Depth, packed | 286 mm | 11.26 in |
| Packaging quantity | 24 |
| Packaging Type | Carton |
| Weight, gross | 0.513 kg | 1.131 lb |
Documentation & Downloads
Customer Drawing
Installation Instruction
Product Specification
Warranty
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
