IFDB Fiber Optic Wall Box with Universal splice holder for up to 12 ANT splices
Features and Benefits
- Allows splicing those fibers from an indoor riser cable to the individual drops
- Allows fibers from certain riser cables to be broken out without interrupting the strength member
- Separate storage of un-connected fibers from spliced drop fibers
- Compatible with mechanical, SMOUV and ANT splice protectors
- In-line and butt configuration possible for main riser cable
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Fiber wall box |
Product Series | IFDB |
General Specifications
Functionality | Splicing |
Adapters, quantity | 0 |
Color | Light gray |
Front Cover Type | Screw-on |
Interface | Splicing only |
Mounting | Floor | Wall |
Splice Tray Chip Type | ANT |
Splicing Capacity, maximum | 12 |
Dimensions
Height | 200 mm | 7.874 in |
Width | 126 mm | 4.961 in |
Depth | 50 mm | 1.969 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Thermoplastic |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP30 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Product Type | Fiber wall box |
Product Series | IFDB |
General Specifications
Functionality | Splicing |
Adapters, quantity | 0 |
Color | Light gray |
Front Cover Type | Screw-on |
Interface | Splicing only |
Mounting | Floor | Wall |
Splice Tray Chip Type | ANT |
Splicing Capacity, maximum | 12 |
Dimensions
Height | 200 mm | 7.874 in |
Width | 126 mm | 4.961 in |
Depth | 50 mm | 1.969 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Thermoplastic |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP30 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse