FL1-M-HS
- Available in:
- North America
Fiber Optic Splice Tray, 12 splice capacity, heat shrink for FL1 wall box
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber splice tray |
General Specifications
| Application | For use with FDF splice panels |
| Color | Black |
| Splicing Capacity, maximum | 12 |
| Splicing Type | Heat shrink |
Environmental Specifications
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber splice tray |
General Specifications
| Application | For use with FDF splice panels |
| Color | Black |
| Splicing Capacity, maximum | 12 |
| Splicing Type | Heat shrink |
Environmental Specifications
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
