RapidFiber® FDT Distribution Terminal, SC/APC, 12-fiber, MPO at far end, 300 ft
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Product Brand | RapidFiber® |
| Product Series | FDT |
General Specifications
| Functionality | Patching |
| Adapters, quantity | 12 |
| Cable Color | Ivory |
| Cable Type | Pigtails - Stranded |
| Color | Putty white |
| Interface | SC/APC |
| Interface, stub | MPO |
| Mounting | Wall |
| Port, quantity | 12 |
Dimensions
| Height | 152.4 mm | 6 in |
| Width | 228.6 mm | 9 in |
| Depth | 101.6 mm | 4 in |
| Cable Length | 91.44 m | 300 ft |
| Outer Cable Diameter | 3 mm | 0.118 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | NEMA, Type 12 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Product Brand | RapidFiber® |
| Product Series | FDT |
General Specifications
| Functionality | Patching |
| Adapters, quantity | 12 |
| Cable Color | Ivory |
| Cable Type | Pigtails - Stranded |
| Color | Putty white |
| Interface | SC/APC |
| Interface, stub | MPO |
| Mounting | Wall |
| Port, quantity | 12 |
Dimensions
| Height | 152.4 mm | 6 in |
| Width | 228.6 mm | 9 in |
| Depth | 101.6 mm | 4 in |
| Cable Length | 91.44 m | 300 ft |
| Outer Cable Diameter | 3 mm | 0.118 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | NEMA, Type 12 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
